Added to Your Shopping Cart
PFA-Coated RTD Probes for Harsh Chemical Applications
Added to Your Shopping Cart
Class A, pt100 RTD probes have a copper tip that provides enhanced temperature response. Available in 2, 3, or 4 wire configurations and various sizes.
Added to Your Shopping Cart
The PHCN37 pH panel mounted controller features automatic or manual temperature compensation of pH, two 5 amp mechanical relays and a choice of a scalable 4 to 20 mA output
Added to Your Shopping Cart
Temperature transmitters with IO-Link/PNP Switch/4-20mA outputs, with a scalable measuring range from -50 to 200°C. All wetted parts are 316L stainless steel for sanitary applications.
Added to Your Shopping Cart
M12 temperature connector transmitters for pt100 RTD sensors that are loop powered with a 4 to 20 mA output. Ideal for Sanitary applications.
Added to Your Shopping Cart
The PHE-7151 combination electrodes are ruggedly constructed
Added to Your Shopping Cart
The iServer 2 virtual chart recorder offers an intuitive way to collect and display live sensor readings through a web-based user interface or by integrating the device into an existing Omega Link Ecosystem.
Added to Your Shopping Cart
Stainless steel air sensor with 100 or 1000 ohm RTD or 4-20 milliamp output. Enclosure contains screw terminal connections and cable bushing
Added to Your Shopping Cart
IEC751 Class A accuracy and 0.01 resolution RTD datalogging thermometer with PT100 4 wire probe included. Datalogs up to 16,000 records and has a USB output.
Added to Your Shopping Cart
STYLE 3 RTD, 4 WIRE 5/PK, 60" LEAD WIRES
Added to Your Shopping Cart
The Omega UW Series Wireless pH transmitters are NEMA rated with a RTD input for temp compensation. Choose from a wide range of receivers to suit your application
Added to Your Shopping Cart
FP1400-Series flowmeters have two programmable flow totalizers, low, high, or range flow and temperature alarm, two sets of optically isolated outputs, and flow pulse output.
Added to Your Shopping Cart
STYLE 2 RTD, 3 WIRE 5/PK PFA
Added to Your Shopping Cart
Handheld RTD probes have a plastic handle with a retractable cable. Probe styles include immersion, reduced diameter tip, penetration and air probes.
Added to Your Shopping Cart
iServer MicroServer™ Barometric Pressure, Temperature, and Humidity Transmitters
Added to Your Shopping Cart
The Omega Link SP-003-4 series Environmental Monitoring Smart Probes provide temperature, relative humidity, and barometric pressure data and easily connect via M12 connector.
Added to Your Shopping Cart
Epoxy encapsulated RTD sensors in small stainless steel disc-shaped housings ideal for measuring surface temperatures up to 230°C. Glue, epoxy, or cement onto a flat surface.
Added to Your Shopping Cart
The new Model FC-21 multifunction batcher and the Model FC-22 flow computer satisfy instrument requirements for a variety of flow meter applications.
Added to Your Shopping Cart
Chart Recorder for Temperature & Humidity
Added to Your Shopping Cart
Fiber Optic Sensor series with -200 to 250°C temperature range, PTFE Coated, Polyimide tip options, immune to RFI, EMI, NMR, microwave radiation and corrosive resistant.